Contact
Feedback

Camera-based identification on multiple sides

The scalable track and trace system ICR89x System permits omnidirectional reading of codes on sorter systems. Three high-resolution cameras cover up to five sides. The system supports 1D codes, 2D codes, and postal codes, and image capture for optical character recognition (OCR) and video coding (VC). It is characterized by excellent read rates, even in the case of partially damaged codes and poor quality labels. The Package Analytics Software from SICK provides valuable data for calculating trends and high-resolution images and videos for inspections as well as track and trace.

  • Following product families can be used
    Product family ICR89x System
    Faster. More reliable. More brilliant.
    • Dual-line CMOS sensor for maximum bar code and OCR read rates
    • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
    • Large reading field of up to 1,200 mm
    • Ability to read all common 1D and 2D codes and postal codes
    • Five image output channels for OCR, video coding, archiving, and diagnostics
    • Parameter cloning for all components
    • Intelligent control standby mode
    • Industrial design – an external PC is not required
    Product family Package Analytics
    Logistics monitoring and diagnostics – make better decisions...faster
    • Reliable aggregation and visualization of SICK sensor data
    • Modern, responsive user interface accessible on multiple form factors
    • Data Analysis Package based on time, read-rates and barcode type
    • Easy installation and configuration
    • Time limited license for evaluation
    Product family ICR88x System
    More compact. More reliable. More brilliant.
    • High-end camera system, optimized for applications with short reading distances
    • Dual-line CMOS sensor for the best possible read rates
    • High scanning frequency of up to 19 kHz for high-resolution images (> 200 dpi)
    • All decoders are integrated in the camera
    • Maximum reliability, no external PC required
    • System can read all common 1D and 2D codes
    • Parameter cloning for all components
    • Additional track and trace solutions can be integrated
TOP