Contact

deTec4 Prime

Easy commissioning, intuitive wiring, and proven reliability

  • At a glance
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Resolution: 14 mm, 30 mm, protective field height: 300 mm to 2,100 mm
    • Ambient operating temperature: –30 °C to +55 °C, enclosure rating: IP65, IP67
    • Option of cascading up to three deTec4 Prime safety light curtains, beam coding
    • Restart interlock, external device monitoring, status output
    • Scanning range up to 30 m, integrated laser alignment aid
    • Flexi-Loop-ready
    Your Benefits
    • Ideal for use in harsh environments
    • Easy installation without blind zones thanks to universal brackets and interchangeable M12 system plugs
    • Rapid status feedback due to comprehensive diagnostics: Alignment display, laser alignment aid, LED displays along the protective field
    • Saves time as configuration does not require a computer: DIP switch in the system plug, and automated measurement of protective field range
    • Beam coding to protect against mutual interference if machines are located side by side
    • Less space required in the control cabinet: As a result of cascading up to three deTec4 Prime units, fewer safety capable inputs are needed
    deTec4 Prime
    Easy commissioning, intuitive wiring, and proven reliability

    The deTec4 Prime safety light curtain can be added to the deTec4 Core housing to extend its functionality. It provides even more solutions for a wide range of applications. The deTec4 Prime is configured via four different M12 system plugs without the need for a computer. A protective field width of up to 30 m can be measured automatically and the alignment displays equipped with four LEDs ensure quick and safe commissioning of the light curtain. Cascading up to three deTec4 Prime safety light curtains minimizes the wiring complexity and means that fewer safety capable inputs are required in the control cabinet, and the deTec4 Prime also offers reliable protection for fingers and hands. With IP65 and IP67 enclosure ratings and an ambient operating temperature range of –30 °C to +55 °C, the safety light curtain is also ideal for use in harsh environments.

    • Technical data overview
      Scanning range0.15 m ... 16 m / 0.15 m ... 24 m
      Protective field height300 mm ... 2,100 mm
      Resolution30 mm / 14 mm
      TypeType 4 (IEC 61496)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      Enclosure rating

      IP65 (EN 60529)

      IP67 (EN 60529)

      Ambient operating temperature–30 °C ... +55 °C
Please select your products
Show all Hide all
Filter by:

131 results:

Result 1 - 24 out of 131

deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Receiver with system plug and QuickFix bracket, Sender/receiver pair with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender/receiver pair with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,800 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 1,950 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 14 mm
  • Protective field height: 2,100 mm
  • Typical scanning range: 0.15 m ... 20 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Receiver with system plug and QuickFix bracket, Sender/receiver pair with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,650 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
deTec4 Prime
Safety light curtains
  • System construction: Sender/receiver pair with system plug and QuickFix bracket, Receiver with system plug and QuickFix bracket, Sender with system plug and QuickFix bracket
  • Resolution: 30 mm
  • Protective field height: 1,800 mm
  • Typical scanning range: 0.15 m ... 30 m
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now

Result 1 - 24 out of 131

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP