Accessories
Further accessories

Magnetic tape, curved
5344198
Piece
Copy shortlink
    • Technical specifications
      Accessory groupMagnets
      DescriptionMagnetic tape, north pole on top, self-adhesive, width = 25mm, external length = 524 mm, internal length = 511 mm, radius =1000 mm, 30° section
      Maximum energy product≥ 9 kJ/m³
      Remanence< 220 mT
      Coercivity of the mag. flow density≥ 170 kA/m
      Coercivity of the mag. polarization≥ 280 kA/m
      Field line thickness via LS150 g
      Density3.7 g/cm³
      MagnetizationAxial
      Minimum bend radius2 mm 1)
      Ambient operating temperature max.≤ +70 °C
      • 1) Vertical.
    • Classifications
      ECl@ss 5.027279209
      ECl@ss 5.1.427279209
      ECl@ss 6.027279209
      ECl@ss 6.227279209
      ECl@ss 7.027279209
      ECl@ss 8.027279209
      ECl@ss 8.127279209
      ECl@ss 9.027272492
      ECl@ss 10.027272492
      ECl@ss 11.027272492
      ETIM 5.0EC002594
      ETIM 6.0EC002594
      ETIM 7.0EC002594
      ETIM 8.0EC002594
      UNSPSC 16.090139122245

    Technical drawings

    Magnetic tape, curved
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all