Dynamic master data acquisition of objects to optimize storage space and packaging size in goods receipt

To optimally utilize existing storage capacities, it is especially important to collect dynamic master data for objects in goods receipt. Thanks to the volume data recorded by the VMS4x00/5x00 track and trace system as well as the option to output this data as a point cloud, the storage spaces can be assigned depending on the object. This enables continuous processes. In e-commerce processes, collection of the volume and weight data makes it possible to detect the optimal packaging sizes for the order to be picked.

  • Following product families can be used
    • Measurement accuracy up to 5 mm x 5 mm x 2 mm
    • Object sizes up to 5,500 mm x 1,600 mm x 1,250 mm
    • Conveying speeds up to 4.0 m/s
    • Certified according to MID, NTEP (OIML), MC and NMI
    • Option of output as point cloud
    • Dynamic scale value switchover
    • Detection of 10 mm or larger deformations on all six sides