Dynamic volume measurement on sorter systems

Reliable object dimensioning is required in sorting centers to maximize system throughput. The precise measurement of packages is essential for optimal loading of load carriers. The VMS4200-x/5200-x volume measurement system accurately measures objects with an accuracy of 5 mm and detects them reliability, even at conveyor speeds of up to 4 m/s, with minimal gaps and nearly independent of shape and color. The dimension data of the legal-for-trade certified system variant can be used for revenue recovery.

  • Following product families can be used
    • Measurement accuracy up to 5 mm x 5 mm x 2 mm
    • Object sizes up to 5,500 mm x 1,600 mm x 1,250 mm
    • Conveying speeds up to 4.0 m/s
    • Certified according to MID, NTEP (OIML), MC and NMI
    • Option of output as point cloud
    • Dynamic scale value switchover
    • Detection of 10 mm or larger deformations on all six sides