Contact

Hand-held scanners
IDM26x

2D-code identification in harsh environments

Your Benefits

  • Quick and accurate identification even of poorly printed bar codes eliminates the need to enter data manually
  • Highly reliable thanks to IP65 industrial enclosure rating and rugged housing
  • Easy focusing of bar codes thanks to the clearly visible laser line
  • Simple and flexible integration into industrial fieldbus networks using SICK connectivity
  • Simple and intuitive operation through multiple read confirmation

Overview

2D-code identification in harsh environments

The IDM26x hand-held scanner securely and reliably identifies two-dimensional codes, and all standard linear or stacked codes. Thanks to its rugged, IP65-protected housing, the hand-held scanner is able to withstand adverse ambient conditions. At the same time, however, it is light, easy to hold, and can be used simply and intuitively due to its triple read feedback via LED, beeper, and vibration. The wireless variants ensure flexibility and mobility. For integration into industrial fieldbuses, such as PROFIBUS or PROFINET, SICK connection modules can be used. The combination of reliable code reading, rugged design, and SICK connectors enables use in an extremely wide range of industrial fields of application.

At a glance
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged, stable housing with IP 65 enclosure rating
  • Supports all common corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Good read feedback via LED, beeper, and vibration

Advantages

Integration into industrial networks

Modular connectivity enables integration into many fieldbus technologies: PROFIBUS DP, PROFINET IO, Ethernet TCP/IP, EtherCAT®, DeviceNet. For use in systems such as fixed 1D bar code scanners, 2D cameras, and RFID reading devices, the AUX connectivity offers a cost-effective solution.
Stationary volume measurement systems often require mobile code reading for identifying goods: AUX connectivity provides a cost-effective solution
This video tutorial gives an example of the materials and steps required for integration in a fieldbus network
Easy PROFIBUS integration into large identification or volume measurement systems via the CDF600-2 PROFIBUS module

Simple integration into numerous fieldbus technologies and identification systems using modular connectivity

Industrial purpose: Tangible benefits to increase your flexibility

The IDM26x hand-held scanner securely and reliably identifies two-dimensional codes, and all standard linear and stacked codes. Rugged housing with IP65 enclosure rating enables the hand-held scanner to withstand adverse ambient conditions. At the same time, however, it is light, easy to hold, and can be used simply and intuitively due to its triple read feedback via LED, beeper, and vibration. The wireless variants deliver flexibility and mobility. The combination of reliable code reading, rugged design, and SICK connectors enables use in an extremely wide range of industrial fields of application.
Tire identification in factory automation: Highly reliable thanks to IP65 industrial enclosure rating and rugged housing
Data collection in production: Traceability of products and processes through reliable code identification
Mobile volume detection of piece goods and pallets. The code is detected by the hand-held scanner and the volume measurement is started.

Compact, extremely rugged, and shock resistant for harsh and demanding day-to-day work in industrial environments

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndustrial
    Readable code structures1D, 2D, Stacked
    Code resolution

    ≥ 0.07 mm 1)

    ≥ 0.13 mm 2)

    Reading distance30 mm ... 400 mm
    Sensor1,280 px x 800 px
    Ambient operating temperature–20 °C ... +50 °C
    Enclosure ratingIP65
    Shock resistance50 drops from 2 m height on concrete
    Ethernet✔ , TCP/IP, Optional, over external connection module
    PROFINET✔ , optional over external fieldbus module
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    Bluetooth
    • 1) Valid for Code 39.
    • 2) Valid for Data Matrix code.
All technical data can be found accompanying the individual product

Downloads

TOP