Safe material lock for standard palletizing tasks

Loaded pallets are wrapped in film automatically. Even in a confined space, personnel still need safe access to the hazardous area of the machine in order to perform maintenance. A vertically mounted S300 safety laser scanner provides access protection. Muting sensors distinguish between whether it is a person or material that is approaching the lock. Therefore, pallets pass the protective field unimpeded, while if a person enters that area, the machine stops safely. Flexible protective field switching can be realized in the safety laser scanner or together with a Flexi Soft safety controller.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
    • Ultra-compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • Up to 16 switchable field sets
    • Selectable resolution for hand, leg or body detection
    • Extended system solutions in combination with Flexi Soft safety controller
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scanning angle
    • 4 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Measured data output via RS-422
    • Contour as reference for vertical applications