End position monitoring of the winding unit

To achieve a correct wrapping process, the end positions of the upward and downward movements of the winding unit have to be monitored. The reliable IQ40 inductive proximity sensor detects the end positions accurately thanks to its large sensing ranges.

  • Following product families can be used
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions