Access protection with muting

Loaded pallets are transported via the infeed and outfeed of a stretch film wrapper. Workers must be protected against dangerous movements in these areas. The deTem4 A/P LT Muting A/P multiple light beam safety device is ideal for this task. Combined with pre-adjusted GL6 photoelectric retro-reflective sensors as muting sensors, the deTem4 LT Muting A/P creates an efficient solution for muting in automated material transport.

  • Following product families can be used
    • Smart Sensor: diagnostic data via IO-Link or NFC and the SICK Safety Assistant app
    • Compact housing, standardized connectivity, compatible accessories
    • Integrated alignment aid with status LEDs directly on the device
    • Configuration of all functions without software
    • Variants for explosion-hazardous areas as well as enclosure rating IP69K

    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K