Contact

Optical data transmission
ISD400

Wireless communication – fast and easy

Your Benefits

  • An integrated optical and electronic alignment aid supports fast and cost-effective commissioning
  • Wide operating temperature range guarantees high system throughput, even in cold stores
  • Integrated PROFIBUS DP repeater for the ISD400 Core for cost-effective and straightforward multi-master configuration
  • Output of operating parameters and status information via display and switching output in the ISD400 Pro to prevent unexpected failures

Overview

Wireless communication – fast and easy

The ISD400 optical data transmission product family offers numerous benefits that support straightforward, cost-effective, fast, and flexible integration of wireless data transmission into highly automated production and logistics facilities. With protocol-free Fast Ethernet at speeds of 100 Mbps, the ISD400 Pro easily supports the transmission of high bandwidths.

At a glance
  • PROFIBUS DP interface for the ISD400 Core
  • Protocol-free Fast Ethernet interface for the ISD400 Pro
  • Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
  • Connection and operation without opening the device
  • Version with heating for use in temperatures as low as –40 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Transmission range0.2 m ... 200 m
    PROFIBUS DP
    Ethernet
    Enclosure ratingIP65
    Ambient temperature operation–40 °C ... +75 °C, operation with cooling case, operation with heating
    Ambient storage temperature–40 °C ... +75 °C
    Data transmission rate3 Mbit/s ... 100 Mbit/s
All technical data can be found accompanying the individual product

Downloads

TOP