Contact

Long range distance sensors
DML

Proven distance measurement on reflector for large sensing ranges

Your Benefits

  • Flexible for both indoor and outdoor use
  • Rugged metal housing for harsh ambient conditions
  • User-friendly parameterization software enables quick and cost-optimized commissioning
  • Simple alignment using visible alignment laser
  • Laser class 1 and therefore eye-safe

Overview

Proven distance measurement on reflector for large sensing ranges

DML40 sensors are designed for very large sensing ranges. Time-of-flight measurement enables measuring ranges of up to 1,200 m on one reflector, thus offering access to many applications in which large sensing ranges are the order of the day. A rugged design along with numerous configuration options via a software program underlines the versatility of this product family.

At a glance
  • Long range distance sensor with infrared laser featuring time-of-flight measurement
  • Measurement on reflector
  • Versions with RS-422/RS-232 (switchable), analog output, and 2 switching outputs or with PROFIBUS and RS-232

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range

    0.5 m ... 600 m, on reflective tape "Diamond Grade"

    0.5 m ... 800 m, on reflector PL880FS01

    0.5 m ... 1,200 m, on reflector OP60

    Repeatability6 mm
    Accuracy± 10 mm
    TargetReflector
    Serial✔ , RS-232, RS-422
    PROFIBUS DP
    Measurement cycle time0.195 ms
    Output time1 ms ... 600 ms
    Ambient temperature operation

    –10 °C ... +55 °C

    –10 °C ... +75 °C, operation with cooling case

    Ambient storage temperature–25 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP