Contact

Vertical protection of a fence

A 2D laser scanner detects individuals crawling beneath or otherwise crossing the perimeter of a fence with high detection speed and unaffected by interference from the weather. The sensor generates a vertical field. If anyone penetrates this field the security scanner triggers an alarm.

  • Following product families can be used
    Product family LMS1000
    Lightning-fast measurement – in record time!
    • Efficient sensor with integrated high-speed evaluation
    • High weather resistance and reliability through HDDM+ with multi-echo technology
    • Field evaluation and measured data in one sensor
    • Easy configuration, with the ability to adapt to a changing environment
    • Convenient and simple diagnostics via web server
    Product family LMS1xx
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
    Product family LMS5xx
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
TOP