![]() |
|
Sensor/ detection principle | Photoelectric retro-reflective sensor, Dual lens |
Dimensions (W x H x D) | 11 mm x 31 mm x 20 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0.08 m ... 12 m 1) |
Sensing range | 0.08 m ... 10 m 1) |
Type of light | Visible red light |
Light source | Laser 2) |
Light spot size (distance) | Ø 12 mm (10 m) |
Wave length | 650 nm |
Laser class | 1 |
Adjustment | Potentiometer, 270° |
Special applications | Detecting small objects, Detection of objects moving at high speeds |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ± 10 % 2) |
Current consumption | 30 mA 3) |
Switching output | PNP |
Switching mode | Light/dark switching |
Switching mode selector | Selectable via light/dark rotary switch |
Signal voltage PNP HIGH/LOW | UV - 1,8 V / ca. 0 V |
Output current Imax. | ≤ 100 mA |
Response time | < 0.25 ms 4) |
Switching frequency | 2,000 Hz 5) |
Connection type | Cable with connector M8, 3-pin, 200 mm 6) |
Circuit protection | A 7) B 8) D 9) |
Weight | 10 g |
Polarisation filter | ✔ |
Housing material | Plastic, ABS/PC/POM |
Optics material | Plastic, PMMA |
Enclosure rating | IP65 |
Items supplied | Stainless steel mounting bracket (1.4301/304) BEF-W100-A, Reflector P250F |
Ambient operating temperature | –10 °C ... +50 °C |
Ambient storage temperature | –40 °C ... +70 °C |
MTTFD | 416 years |
DCavg | 0% |
ECl@ss 5.0 | 27270902 |
ECl@ss 5.1.4 | 27270902 |
ECl@ss 6.0 | 27270902 |
ECl@ss 6.2 | 27270902 |
ECl@ss 7.0 | 27270902 |
ECl@ss 8.0 | 27270902 |
ECl@ss 8.1 | 27270902 |
ECl@ss 9.0 | 27270902 |
ECl@ss 10.0 | 27270902 |
ECl@ss 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogTradefairs and EventsContact
Contact formFeedbackAbout SICK
SICK PolandWorldwide LocationsCertifications