Contact
Feedback

Security systems
LAC1xx Prime

A virtual lock for the secure movement of goods

Your Benefits

  • The material flow is not interrupted as it passes the LAC - processes don't have to stop and people don't have to identify themselves.
  • Avoidance of blockages in the transit area
  • Meets the objectives and requirements of the Customs-Trade Partnership Against Terrorism (C-TPAT) and of the European “Authorized Economic Operator” (AEO) certificate.
  • Laser scanners VdS-certified (German security certificate), providing evidence of a reliable technology.
  • Safe investment because of the worldwide usage also in tough industrial and logistics environments
  • Can be retrofitted and reduce installation costs by quickly integrating sensor components into all common alarm and intrusion systems
  • Can be easily adapted to the customer application requirements without using an additional external PC controller or software.

Overview

A virtual lock for the secure movement of goods

The LAC1xx Prime (Logistics Acces Control) security system is an electronic and fully automatic system for security tasks with virtual access control for gates and access points. The aim is to deny unauthorized persons access to cargo during on-site transport and storage and during the transfer of goods. The system’s sensors are capable of detecting persons and vehicles in motion, i.e., while maintaining the flow of material, recording and identifying them with the help of coded transponder cards. Any unauthorized persons are reliably detected and prevented from entering an area unnoticed. With the help of intelligent filtering algorithms and plausibility functions, the LAC also provides maximum protection against tampering. This ensures that only authorized persons can pass the access control point – and other persons cannot slip in undetected through an open gate, i.e., there is no piggy-backing (tailgating).

At a glance
  • Complete solution comprising of laser measurement technology, RFID and integrated software
  • Prevents piggy-backing (tailgating) and avoids blockages in the transit areas
  • Active laser detection and reliable long-range passive / semi-passive identification (UHF)
  • Stand-alone system or network-compatible
  • Tamper-proof
  • Rugged IP67 enclosure rating

 

Applications

Downloads

TOP