Contact
Feedback

Programmable devices
RFU62x

Short-range ultra high frequency scanner

Your Benefits

  • Very high process stability as the optimally-aligned antenna characteristics prevent no-reads
  • Easy configuration through SOPAS ET or the integrated web server saves time and costs for commissioning
  • Maximum flexibility when programming individual software solutions with SICK AppSpace
  • The rugged design enables reliable operation - even in tough industrial environments
  • Very little programming work needed in the control due to intelligent process logics in the device

Overview

Short-range ultra high frequency scanner

The RFU62x is a UHF RFID read/write device suitable for sensing ranges of up to 1 m. The transponder communication is compliant with the ISO/IEC18000-6C (EPC Class 1 Gen 2) standard. The device can be configured to operate from the SOPAS user interface or by sending ASCII commands directly. Its well-defined, restricted read/write range is particularly well-suited for automated identification over small object distances, e.g., in conveyor technology.

At a glance
  • Antenna and data processing integrated in the sensor
  • Sensing range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67

 

SICK  AppSpace Image
SICK  AppSpace Image

SICK AppSpace

Intelligent software tools, high-performance programmable devices, and a dynamic developer community create a solid foundation for designing customized sensor solutions. 

Giving space to your ideas

Applications

Downloads

TOP