RFID
RFU63x

Simple integration – intelligence included

Your Benefits

  • External antenna for cost-effective extension of the detection range
  • Easy configuration through SOPAS ET or the integrated web server saves time and costs for commissioning
  • Maximum flexibility when programming individual software solutions with SICK AppSpace
  • The rugged design enables reliable operation - even in tough industrial environments
  • Very little programming work needed in the control due to intelligent process logics in the device

Overview

Simple integration – intelligence included

The RFU63x is an ultra-high frequency (UHF) RFID solution for industrial environments. Via integrated application management software, the RFU63x is able to solve common industrial applications without any external "middleware" and can, therefore, be used as a stand-alone solution. This is possible due to an integrated filter and data management system. With 4Dpro compatibility, the RFU63x is easy and cost-efficient to integrate in common industrial environments. Different options for parameter cloning between systems (e.g., integrated microSD memory card feature) reduce maintenance time. The integrated feedback LED can be used to read diagnostic or process feedback.

At a glance
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Up to 4 external antennas
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Product categoryRFID read/write device with integrated antenna / RFID read/write device without integrated antenna
    Frequency bandUHF (860 MHz ... 960 MHz)
    VersionLong Range
    Read range≤ 10 m
    Ethernet✔ , TCP/IP, OPC UA
    PROFINET
    EtherNet/IP™
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422
    CAN
    PROFIBUS DP✔ , optional over external fieldbus module
    USB
    CANopen
    Weight2.6 kg / 2.1 kg
All technical data can be found accompanying the individual product

Downloads