Contact
Feedback

Inductive proximity sensors
IQM

Rectangular miniature sensors for use in industrial environments

Your Benefits

  • Easy installation in applications with limited available space
  • Reliable detection of fast handling and mounting processes
  • High positioning accuracy and precise switching behavior
  • Great freedom with respect to machine design thanks to the lower height
  • Low weight enables fast acceleration in dynamic handling processes
  • Quick and reliable mounting with just one screw

Overview

Rectangular miniature sensors for use in industrial environments

The IQM sensors with their rectangular miniature designs are real space-savers. Thanks to the low heights of a minimum of 4.7 mm and fully-integrated electronics, they set new standards and contribute to the miniaturization of modules and machines. Extended sensing ranges of up to 3 mm enable reliable position queries even in challenging applications. The IQM sensors can be permanently installed quickly with only one screw.

At a glance
  • Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
  • Extended sensing ranges: 1.5 mm to 3 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –20 °C to +70 °C
  • Plastic housing
  • Flat, space-saving and light design

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingRectangular
    Dimensions

    8 mm x 16 mm x 4 mm

    10 mm x 30 mm x 6 mm

    Sensing range Sn1.5 mm / 3 mm
    Housing materialPlastic
    Enclosure ratingIP67
All technical data can be found accompanying the individual product

Downloads

TOP