Contact
Feedback

Inductive proximity sensors
IMN

NAMUR sensors for explosive zones

Your Benefits

  • Exceptional protection in explosive areas
  • Category 1G and 2G for zones 0 and 1
  • Output according to DIN EN 60947-5-6

Overview

NAMUR sensors for explosive zones

Safe detection in ATEX areas. The IMN sensors are available for this due to their high quality and reliability. No whether in category 1G or 2G, the NAMUR sensors from SICK are perfectly suited for explosion-hazardous areas.

At a glance
  • Types: M8 to M30
  • Sensing ranges: 1 mm to 15 mm
  • NAMUR according to DIN EN 60947-5-6
  • Enclosure rating: IP 67
  • Temperature range: –20 °C to +70 °C
  • Nickel-plated brass housing; plastic sensing face
  • ATEX device category 1G and 2G
  • Suitable for applications in explosion-hazardous areas

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M8 x 1

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn1 mm ... 15 mm
    Housing materialBrass
    Enclosure ratingIP67
All technical data can be found accompanying the individual product

Downloads

TOP