Small photoelectric sensors
W12-3

WSE12C-3P2430A00
1067780
Piece
Copy shortlink
    • Features
      Functional principleThrough-beam photoelectric sensor
      Sensing range max.0 m ... 20 m
      Sensing range0 m ... 15 m
      Emitted beam
      Light sourcePinPoint LED 1)
      Type of lightVisible red light
      Light spot size (distance)Ø 220 mm (15 m)
      Key LED figures
      Wave length640 nm
      AdjustmentIO-Link
      Angle of dispersionApprox. 1.5°
      Part number of individual components2077227 WE12C-3P2430A00 2078000 WS12-3D2430S05
      Pin 2 configurationExternal input, Teach-in input, Detection output, logic output, Device contamination alarm output
      • 1) Average service life: 100,000 h at TU = +25 °C.
    • Safety-related parameters
      MTTFD539 years
      DCavg0 %
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = empty

      VendorID26
      DeviceID HEX0x8000F6
      DeviceID DEC8388854
    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption, sender≤ 30 mA 3)
      Current consumption, receiver≤ 15 mA 3)
      Protection classIII
      Digital output
      TypePNP
      Signal voltage PNP HIGH/LOW> Uv - 2,5 V / ca. 0 V
      Output current Imax.≤ 100 mA
      Repeatability (response time)100 µs 4)
      Switching frequency1,500 Hz
      Switching modeLight/dark switching
      Circuit protection

      A 5)

      B 6)

      C 7)

      D 8)

      Response time Q/ on Pin 2200 µs ... 300 µs 4) 9)
      Switching frequency Q / to pin 2≤ 1,500 Hz 10)
      Test input sender offTE to 0 V
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Valid for Q \ on Pin2, if configured with software.
      • 5) A = VS connections reverse-polarity protected.
      • 6) B = inputs and output reverse-polarity protected.
      • 7) C = interference suppression.
      • 8) D = outputs overcurrent and short-circuit protected.
      • 9) Signal transit time with resistive load.
      • 10) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
    • Mechanical data
      HousingRectangular
      Dimensions (W x H x D)15.6 mm x 48.5 mm x 42 mm
      ConnectionMale connector M12, 4-pin
      Material
      HousingMetal, zinc diecast
      Front screenPlastic, PMMA
      Weight120 g
    • Ambient data
      Enclosure rating

      IP66

      IP67

      IP69K

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493 & NRKH7.E181493
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Direct: 1500 Hz 1)

      SIO Logic: 1500 Hz 2)

      IOL: 1100 Hz 3)

      Response time

      SIO Direct: 200 µs ... 300 µs 1)

      SIO Logic: 400 µs ... 500 µs 2)

      IOL: 400 µs ... 750 µs 3)

      Repeatability

      SIO Direct: 100 µs 1)

      SIO Logic: 100 µs 2)

      IOL: 350 µs 3)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Diagnosis
      Device statusYes
      Function reserveYes
    • Classifications
      eCl@ss 5.027270901
      eCl@ss 5.1.427270901
      eCl@ss 6.027270901
      eCl@ss 6.227270901
      eCl@ss 7.027270901
      eCl@ss 8.027270901
      eCl@ss 8.127270901
      eCl@ss 9.027270901
      eCl@ss 10.027270901
      eCl@ss 11.027270901
      eCl@ss 12.027270901
      ETIM 5.0EC002716
      ETIM 6.0EC002716
      ETIM 7.0EC002716
      ETIM 8.0EC002716
      UNSPSC 16.090139121528

    Technical drawings

    WSE12C-3P2430A00
    Connection diagram Cd-366
    WSE12C-3P2430A00
    Characteristic curve WSE12-3
    WSE12C-3P2430A00
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all