Contact
Feedback

Monitoring the route on electrical overhead conveyors

Thanks to the TiM3xx 2D laser scanner, FOUP conveyor systems are prevented from colliding with each other on electrical overhead conveyors. The TiM3xx does not require a connection to an external computer system to do this. Instead, preprogrammed fields are activated along the predetermined route. The automation is more efficient as a result of this, since more vehicles can work in the same space.

  • Following product families can be used
    Safety-related sensors for mobile and stationary applications
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

    The safe and reliable detection solution
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP