Contact
Feedback

Avoid collisions with safety scanning

The usable area of cleanrooms represents a significant cost factor. By using flexible equipment in collision zones on automated guided vehicles (AGV) – even at changing speeds – utilization of the workspace can be optimized. SICK's S3000 safety laser scanner adjusts its collision and protection zones dynamically. The control data for direction and speed is provided by two DFS60 incremental encoders, which are mounted on the AGV. As a result, the S3000 protects workers and other vehicles against collisions with the AGV.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Economical yet reliable
    • 4 m, 5.5 m or 7 m protective field range
    • 1 field set
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
    High-resolution, programmable encoder for sophisticated applications
    • Short installation depth

    • High resolution of up to 16 bits

    • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction

    • Connection: Radial or axial cable connection, M23 or M12 male connector, axial or radial.

    • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss

    • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft

    • Remote zero set possible
    Economical yet reliable
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scanning angle
    • 1 field set
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Measured data output via RS-422
    • Contour as reference for vertical applications
TOP