Contact
Feedback

Monitoring of industrial doors

Get Adobe Flash player

Doors must remain open when goods are being delivered and picked up, and manned forklift trucks are therefore driving in and out. This is made possible by optical closing edge surveillance provided by automation light grids positioned in the door path. They are characterized by their long sensing range. Cabling is unnecessary thanks to optical synchronization.

  • Following product families can be used
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Product family L25
    Flexible machine safeguarding for type 2 applications
    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 20 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L27
    Standard type and long ranges for safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 35 m
    • Integrated heating
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
    Product family ELG
    The sturdy light grid for many standard applications
    • Up to 128 beams
    • Different beam resolutions 10 mm, 30 mm and 60 mm
    • High operating reserve for scanning ranges up to 12 m
    • Potentiometer for sensitivity adjustment
    • Ambient light immunity up to 150,000 lux
    • Tough aluminum housing
    • PNP/NPN, relay output and a test input
    • Optical synchronization
    Product family L26

    Flexible machine safeguarding for type 2 applications

    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 50 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L28
    Compact type for optimum integration into safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 18 m
    • Plastic housing, ABS
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
  • Following products can be used
    1217447
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,790 mm
    • Option: None
    • Details
    • Compare now
    1219796
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,045 mm
    • Option: None
    • Details
    • Compare now
    1219797
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,495 mm
    • Option: None
    • Details
    • Compare now
    1220906
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 590 mm
    • Option: None
    • Details
    • Compare now
    1221039
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 2,500 mm
    • Option: None
    • Details
    • Compare now
    1221118
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,770 mm
    • Option: None
    • Details
    • Compare now
    1214002
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 895 mm
    • Option: None
    • Details
    • Compare now
    1221401
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,220 mm
    • Option: None
    • Details
    • Compare now
    1221538
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 870 mm
    • Option: None
    • Details
    • Compare now
    1221758
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,645 mm
    • Option: None
    • Details
    • Compare now
    1221864
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,920 mm
    • Option: None
    • Details
    • Compare now
    1221482
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 8.5 m
    • Detection height: 1,920 mm
    • Option: None
    • Details
    • Compare now
    1219179
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Details
    • Compare now
    1219230
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Details
    • Compare now
    1219181
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,495 mm
    • Option: None
    • Details
    • Compare now
    1221983
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,600 mm
    • Option: None
    • Details
    • Compare now
    1213976
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 850 mm
    • Option: None
    • Details
    • Compare now
    1220482
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 895 mm
    • Option: None
    • Details
    • Compare now
    1217863
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,070 mm
    • Option: None
    • Details
    • Compare now
    1217861
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,170 mm
    • Option: None
    • Details
    • Compare now
    1218954
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 3,100 mm
    • Option: None
    • Details
    • Compare now
    1213761
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,040 mm
    • Option: None
    • Details
    • Compare now
    1218072
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 8.5 m
    • Detection height: 2,220 mm
    • Option: None
    • Details
    • Compare now
    1213479
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,150 mm
    • Option: None
    • Details
    • Compare now
    1213504
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Details
    • Compare now
    1213508
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,200 mm
    • Option: None
    • Details
    • Compare now
    1213541
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 290 mm
    • Option: None
    • Details
    • Compare now
    1213709
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 745 mm
    • Option: None
    • Details
    • Compare now
    1213707
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 295 mm
    • Option: None
    • Details
    • Compare now
    1213710
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Details
    • Compare now
    1219636
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Details
    • Compare now
    1214421
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 890 mm
    • Option: None
    • Details
    • Compare now
    1214510
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,540 mm
    • Option: None
    • Details
    • Compare now
    1213542
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 575 mm
    • Option: None
    • Details
    • Compare now
    1214141
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 445 mm
    • Option: None
    • Details
    • Compare now
    1214519
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,325 mm
    • Option: None
    • Details
    • Compare now
    1214419
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,450 mm
    • Option: None
    • Details
    • Compare now
    1214456
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 2,200 mm
    • Option: None
    • Details
    • Compare now
    1214790
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,025 mm
    • Option: None
    • Details
    • Compare now
    1214030
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 275 mm
    • Option: None
    • Details
    • Compare now
    1214441
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,775 mm
    • Option: None
    • Details
    • Compare now
    1214371
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,225 mm
    • Option: None
    • Details
    • Compare now
    1215105
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,395 mm
    • Option: None
    • Details
    • Compare now
    1215014
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,190 mm
    • Option: None
    • Details
    • Compare now
    1214908
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 595 mm
    • Option: None
    • Details
    • Compare now
    1220187
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,620 mm
    • Option: None
    • Details
    • Compare now
    1215217
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Details
    • Compare now
    1215139
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,625 mm
    • Option: None
    • Details
    • Compare now
    1215350
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 550 mm
    • Option: None
    • Details
    • Compare now
    1215351
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 700 mm
    • Option: None
    • Details
    • Compare now
    1215219
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,045 mm
    • Option: None
    • Details
    • Compare now
    1215502
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 875 mm
    • Option: None
    • Details
    • Compare now
    1220996
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,370 mm
    • Option: None
    • Details
    • Compare now
    1216178
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 425 mm
    • Option: None
    • Details
    • Compare now
    1216360
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 725 mm
    • Option: None
    • Details
    • Compare now
    1215618
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,195 mm
    • Option: None
    • Details
    • Compare now
    1216498
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 700 mm
    • Option: None
    • Details
    • Compare now
    1216094
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 1,000 mm
    • Option: None
    • Details
    • Compare now
    1215903
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 445 mm
    • Option: None
    • Details
    • Compare now
    1215985
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 3,140 mm
    • Option: None
    • Details
    • Compare now
    1216406
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,750 mm
    • Option: None
    • Details
    • Compare now
    1217847
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1216018
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,350 mm
    • Option: None
    • Details
    • Compare now
    1217487
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1217559
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,095 mm
    • Option: None
    • Details
    • Compare now
    1217560
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,945 mm
    • Option: None
    • Details
    • Compare now
    1216802
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 590 mm
    • Option: None
    • Details
    • Compare now
    1217849
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 280 mm
    • Option: None
    • Details
    • Compare now
    1217112
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,490 mm
    • Option: None
    • Details
    • Compare now
    1217851
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 580 mm
    • Option: None
    • Details
    • Compare now
    1217546
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,090 mm
    • Option: None
    • Details
    • Compare now
    1217853
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,180 mm
    • Option: None
    • Details
    • Compare now
    1217855
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 2,080 mm
    • Option: None
    • Details
    • Compare now
    1217113
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,175 mm
    • Option: None
    • Details
    • Compare now
    1217859
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 570 mm
    • Option: None
    • Details
    • Compare now
    1217857
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 270 mm
    • Option: None
    • Details
    • Compare now
    1217079
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,050 mm
    • Option: None
    • Details
    • Compare now
    1217363
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,500 mm
    • Option: None
    • Details
    • Compare now
    1218452
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 440 mm
    • Option: None
    • Details
    • Compare now
    1223288
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 8.5 m
    • Detection height: 1,170 mm
    • Option: None
    • Details
    • Compare now
    1107771
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,300 mm
    • Option: None
    • Details
    • Compare now
    1222339
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 745 mm
    • Option: None
    • Details
    • Compare now
    1108312
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Details
    • Compare now
    1219043
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,045 mm
    • Option: None
    • Details
    • Compare now
    1219706
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 550 mm
    • Option: None
    • Details
    • Compare now
    1223023
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 1 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,970 mm
    • Option: None
    • Details
    • Compare now
    1219711
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 590 mm
    • Option: None
    • Details
    • Compare now
    1220997
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 1,175 mm
    • Option: None
    • Details
    • Compare now
    1221075
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1214004
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 445 mm
    • Option: None
    • Details
    • Compare now
    1221202
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 420 mm
    • Option: None
    • Details
    • Compare now
    1214005
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 745 mm
    • Option: None
    • Details
    • Compare now
    1221190
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1221201
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Details
    • Compare now
    1221373
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,320 mm
    • Option: None
    • Details
    • Compare now
    1221321
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,750 mm
    • Option: None
    • Details
    • Compare now
    1221596
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 8.5 m
    • Detection height: 880 mm
    • Option: None
    • Details
    • Compare now
    1213998
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 550 mm
    • Option: None
    • Details
    • Compare now
    1218747
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,200 mm
    • Option: None
    • Details
    • Compare now
    1219091
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,540 mm
    • Option: None
    • Details
    • Compare now
    1219363
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 2,990 mm
    • Option: None
    • Details
    • Compare now
    1213750
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1220312
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,545 mm
    • Option: None
    • Details
    • Compare now
    1213960
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 745 mm
    • Option: None
    • Details
    • Compare now
    1213958
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 290 mm
    • Option: None
    • Details
    • Compare now
    1213979
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 3,125 mm
    • Option: None
    • Details
    • Compare now
    1218849
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,520 mm
    • Option: None
    • Details
    • Compare now
    1218956
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,475 mm
    • Option: None
    • Details
    • Compare now
    1218971
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 895 mm
    • Option: None
    • Details
    • Compare now
    1218972
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 275 mm
    • Option: None
    • Details
    • Compare now
    1217862
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,170 mm
    • Option: None
    • Details
    • Compare now
    1217756
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 890 mm
    • Option: None
    • Details
    • Compare now
    1213494
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Details
    • Compare now
    1217864
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,070 mm
    • Option: None
    • Details
    • Compare now
    1217991
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,240 mm
    • Option: None
    • Details
    • Compare now
    1219458
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 1,475 mm
    • Option: None
    • Details
    • Compare now
    1213510
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 3,100 mm
    • Option: None
    • Details
    • Compare now
    1213503
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 725 mm
    • Option: None
    • Details
    • Compare now
    1213513
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 275 mm
    • Option: None
    • Details
    • Compare now
    1213540
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,750 mm
    • Option: None
    • Details
    • Compare now
    1213539
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Details
    • Compare now
    1219638
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Details
    • Compare now
    1213711
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 250 mm
    • Option: None
    • Details
    • Compare now
    1219647
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 2,225 mm
    • Option: None
    • Details
    • Compare now
    1214632
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Details
    • Compare now
    1214505
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 295 mm
    • Option: None
    • Details
    • Compare now
    1214693
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 295 mm
    • Option: None
    • Details
    • Compare now
    1214578
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,945 mm
    • Option: None
    • Details
    • Compare now
    1214635
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 590 mm
    • Option: None
    • Details
    • Compare now
    1214447
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 445 mm
    • Option: None
    • Details
    • Compare now
    1214752
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 400 mm
    • Option: None
    • Details
    • Compare now
    1214594
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,075 mm
    • Option: None
    • Details
    • Compare now
    1214599
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 700 mm
    • Option: None
    • Details
    • Compare now
    1214600
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 850 mm
    • Option: None
    • Details
    • Compare now
    1214707
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,900 mm
    • Option: None
    • Details
    • Compare now
    1214603
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,050 mm
    • Option: None
    • Details
    • Compare now
    1214457
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 2,200 mm
    • Option: None
    • Details
    • Compare now
    1214340
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,490 mm
    • Option: None
    • Details
    • Compare now
    1214523
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 2,050 mm
    • Option: None
    • Details
    • Compare now
    1214228
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 275 mm
    • Option: None
    • Details
    • Compare now
    1214156
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 1,000 mm
    • Option: None
    • Details
    • Compare now
    1214368
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,225 mm
    • Option: None
    • Details
    • Compare now
    1214268
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,200 mm
    • Option: None
    • Details
    • Compare now
    1214840
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Details
    • Compare now
    1214045
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 3,100 mm
    • Option: None
    • Details
    • Compare now
    1214818
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,775 mm
    • Option: None
    • Details
    • Compare now
    1214821
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 595 mm
    • Option: None
    • Details
    • Compare now
    1214841
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 445 mm
    • Option: None
    • Details
    • Compare now
    1214845
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,375 mm
    • Option: None
    • Details
    • Compare now
    1214983
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,625 mm
    • Option: None
    • Details
    • Compare now
    1214930
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,775 mm
    • Option: None
    • Details
    • Compare now
    1214987
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,240 mm
    • Option: None
    • Details
    • Compare now
    1215077
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Details
    • Compare now
    1215257
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,040 mm
    • Option: None
    • Details
    • Compare now
    1215227
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,340 mm
    • Option: None
    • Details
    • Compare now
    1215082
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,175 mm
    • Option: None
    • Details
    • Compare now
    1215022
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,650 mm
    • Option: None
    • Details
    • Compare now
    1215266
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 275 mm
    • Option: None
    • Details
    • Compare now
    1215599
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 140 mm
    • Option: None
    • Details
    • Compare now
    1215864
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 575 mm
    • Option: None
    • Details
    • Compare now
    1215423
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,500 mm
    • Option: None
    • Details
    • Compare now
    1215538
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,900 mm
    • Option: None
    • Details
    • Compare now
    1215863
    MLG-2
    Measuring automation light grids
    • Version: Prime
    • Communication interface: IO-Link (V1.1)
    • Inputs/outputs: 3 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 425 mm
    • Option: None
    • Details
    • Compare now