Contact
Feedback

Selective catalytic reduction (SCR) outlet prior to air heater

The NOx concentration is typically measured at the outlet of the SCR to calculate the de-nitrification efficiency. Ammonia is often measured here to ensure that NH3 slip is low. This can cause clogging of the air heater and NH3 bonding, which makes disposal more difficult, for example. The GM32 in-situ gas analyzer measures NO and NO2 (NOx) concentrations in the exhaust duct – directly, quickly, and without gas sampling and transport.

The GM700 TDLS in-situ gas analyzer monitors low NH3 concentrations continuously. The key advantages of this device included reliability, precision, and short response times.

  • Following product families can be used
    Product family GM32
    Measure aggressive gases directly and quickly – even in ATEX zones
    • Direct, fast in-situ measurement
    • No gas sampling, no gas transport, no gas conditioning
    • Up to eight measuring components at the same time, plus process temperature and pressure
    • DOAS and CDE evaluation process
    • Numerous independent measuring ranges with consistent accuracy
    • Automatic self-test function (QAL3) without test gases
    • Overpressure encapsulated design for ATEX Zones 1 and 2
    Product family GM700
    Efficient process analysis – even under difficult conditions
    • High selectivity due to high spectral resolution
    • Short response times
    • No calibration required
    • No moving parts: minimal wear and tear
    • No gas sampling or conditioning required
    • Overpressure encapsulated design for ATEX Zone 2
    Product family ZIRKOR200
    Already has the innovation in the cells
    • Measurement cell with extremely long service life due to innovative protection mechanism
    • Measurement cell self-monitoring
    • Fully automated adjustment mechanism integrated into the control unit
    • Version for high temperatures available
    • ZIRKOR remote app for remote access to analyzer
    • Very short response time
    • Suitability-tested according to EN 15267
    • Easy connection of process control systems

TOP