Contact
Feedback

Monitoring of crane paths and cross travel

The AOS104 RTG laser-based object detection system and 3D snapshot (TOF camera) monitor objects and vehicles along the path of cranes, such as twistlocks or service vehicles, reliably and with no blind zones. The warning and protective fields of the laser scanner in the system are freely configurable. Cameras with object detection can also be used. The system transmits the acquired process and diagnostics data directly to the central data management system of the port terminal with the help of the TDC-E mobile gateway and Monitoring Box software.

  • Following product families can be used
    Advanced system reliability for area monitoring even in harsh conditions
    • Non-contact detection due to LiDAR technology
    • Adjustable, application-specific monitoring areas
    • Automated self-test cycles
    • Customized control configurations
    • Easy implementation of new functions
    • Optional gateways for remote diagnosis or data analyses
    3D snapshot – for versatile use indoors
    • Record up to 50 3D images per second
    • Distance values: 144 x 176 pixels per recording
    • Output of 3D data via a Gigabit Ethernet interface and simple digital outputs
    • Provision of application-specific data
    • Temperature range: 0 °C ... 50 °C or 0 °C ... 45 °C (depending on the housing), enclosure rating: IP67

TOP