Contact
Feedback

Monitoring conveyor belt operation

Efficient loading processes on belts, stockpiles, ship loaders, and silos require the precise measurement of the material flow in order to keep downtimes to a minimum and maximize control. It is very important to minimize loading problems when controlling the material flow from mine site to port of loading. SICK provides a comprehensive solution for these requirements which is especially suitable if conventional scales or load cells are exposed to mechanical wear.

  • Following product families can be used
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
    Rugged multi-layer scanner for harsh environments
    • Simultaneous measurements on up to 8 scan planes
    • Weatherproof thanks to multi-echo technology and IP69K enclosure rating
    • Lightweight, compact design: Approx. 0.77 kg / 1 kg
    • Wide temperature range: –40 °C to +70 °C
    • Low power consumption: 8 watts
    • Different angular resolutions in the scanning range are available
    • Integrated object tracking

    Non-contact and maintenance-free measurement of volume flow
    • Efficient and cost-effective non-contact measurement of volume and mass flow of bulk materials
    • Laser pulses with high angular resolution ensure outstanding image resolution
    • Multi-echo pulse evaluation produces highly reliable measurements
    • Integrated function for determining the center-of-gravity of the bulk material
    • Rugged design for harsh ambient conditions
    • Integrated heater allows measurement even at low temperatures
    • Compact IP67 rated housing
TOP