Contact
Feedback

Protection of ship loaders

Safe loading of ships requires monitoring of many locations at the port and on the ship. Locations such as hatches, deck structures, ship loader booms, and mobile equipment are all potential hazardous areas. SICK solutions minimize the risk of collision, and maximize productivity.

  • Following product families can be used
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
    Rugged multi-layer scanner for harsh environments
    • Simultaneous measurements on up to 8 scan planes
    • Weatherproof thanks to multi-echo technology and IP69K enclosure rating
    • Lightweight, compact design: Approx. 0.77 kg / 1 kg
    • Wide temperature range: –40 °C to +70 °C
    • Low power consumption: 8 watts
    • Different angular resolutions in the scanning range are available
    • Integrated object tracking

TOP