Contact
Feedback

Access control in logistics – outdoors

The LAC1xx Prime security system ensures that the supply chain is always secure. This is done by using two 2D laser scanners that monitor the area to be secured from both sides. The RFU63x RFID-reading device has a long scanning range and identifies authorized personnel before granting them access only.

  • Following product families can be used
    Product family RFU62x
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family RAM
    Access control and authorization management even at long scanning ranges
    • Management of up to 1,000 transponders and 20 access points
    • EMS installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
    • Transponder communication with the EPCglobal standard UHF class 1 generation 2
    • RFU62x or RFU63x with IP 67 enclosure rating
    Product family LAC1xx Prime
    A virtual lock for the secure movement of goods
    • Complete solution comprising of laser measurement technology, RFID and integrated software
    • Prevents piggy-backing (tailgating) and avoids blockages in the transit areas
    • Active laser detection and reliable long-range passive / semi-passive identification (UHF)
    • Stand-alone system or network-compatible
    • Tamper-proof
    • Rugged IP67 enclosure rating

    Product family RFU63x
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
  • Following products can be used
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1041114
    LMS1xx
    2D LiDAR sensors
    • Working range: 0.5 m ... 20 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP67
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields
    • Electrical connection: 1 x M12 round connector
    • Scanning frequency: 25 Hz / 50 Hz
    • Details
    • Compare now
    1068858
    LMS1xx
    2D LiDAR sensors
    • Working range: 0.5 m ... 20 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP67
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields, easy teach option
    • Electrical connection: 1 x M12 round connector
    • Scanning frequency: 25 Hz / 50 Hz
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP