Contact
Feedback

Access control in logistics – indoors

In logistics, secure supply chains and, therefore, access control systems are subject to an ever-increasing number of requirements. SICK offers a solution according to the requirements of the C-TPAT, which means safe goods handling only by authorized persons and protects the investment in goods.

  • Following product families can be used
    Product family RFU62x
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family LAC1xx Prime
    A virtual lock for the secure movement of goods
    • Complete solution comprising of laser measurement technology, RFID and integrated software
    • Prevents piggy-backing (tailgating) and avoids blockages in the transit areas
    • Active laser detection and reliable long-range passive / semi-passive identification (UHF)
    • Stand-alone system or network-compatible
    • Tamper-proof
    • Rugged IP67 enclosure rating

    Product family RAM
    Access control and authorization management even at long scanning ranges
    • Management of up to 1,000 transponders and 20 access points
    • EMS installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
    • Transponder communication with the EPCglobal standard UHF class 1 generation 2
    • RFU62x or RFU63x with IP 67 enclosure rating
    Product family RFU63x
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
  • Following products can be used
    1048236
    LMS1xx
    2D LiDAR sensors
    • Working range: 0.5 m ... 20 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields
    • Electrical connection: 1 x system plug with screw terminal block
    • Scanning frequency: 25 Hz / 50 Hz
    • Details
    • Compare now
    1048235
    LMS1xx
    2D LiDAR sensors
    • Working range: 0.5 m ... 20 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Black (RAL 9005)
    • Integrated application: Field evaluation with flexible fields
    • Electrical connection: 1 x system plug with screw terminal block
    • Scanning frequency: 25 Hz / 50 Hz
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1041113
    LMS1xx
    2D LiDAR sensors
    • Working range: 0.5 m ... 20 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Field evaluation with flexible fields
    • Electrical connection: 1 x system plug with screw terminal block
    • Scanning frequency: 25 Hz / 50 Hz
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP