Contact
Feedback

Protection of automated rolling gates

L28 photoelectric switches reliably detect objects, preventing collisions with the rolling gates. If persons hold onto the grid during the upward movement, which is forbidden, a second photoelectric sensor prevents their hands from moving into the upper hazardous area.

  • Following product families can be used
    Product family L25
    Flexible machine safeguarding for type 2 applications
    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 20 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L27
    Standard type and long ranges for safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 35 m
    • Integrated heating
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
    Product family L26

    Flexible machine safeguarding for type 2 applications

    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 50 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L28
    Compact type for optimum integration into safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 18 m
    • Plastic housing, ABS
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
TOP