Contact
Feedback

Monitoring of outdoor gates

In outdoor gates, objects must be reliably detected in order to stop the door movement. The WSE280-2 compact photoelectric sensor used for this purpose is resistant to contamination due to the high operating reserve and can reliably detect vehicles even in outdoor areas.

  • Following product families can be used
    Product family L25
    Flexible machine safeguarding for type 2 applications
    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 20 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L27
    Standard type and long ranges for safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 35 m
    • Integrated heating
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
    Product family L26

    Flexible machine safeguarding for type 2 applications

    • BluePilot: optical alignment aid
    • Smart Sensor: efficient communication with IO-Link
    • Ultra rugged VISTAL® housing
    • Enclosure rating: IP66, IP67 and IP69K
    • Typical scanning range of up to 50 m
    • Type of light: IR light and visible red light
    • Standardized connection and mounting systems
    • Type 2, PL c, SIL1
    Product family L28
    Compact type for optimum integration into safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
    • Compact size with ranges up to 18 m
    • Plastic housing, ABS
    • Enclosure rating IP 67
    • Temperature range from –40 °C to +60 °C
TOP