Contact
Feedback

Speed measurement on the elevator engine

DBS60 incremental encoders are mounted directly on the elevator engine and deliver precise speed measurement data to the elevator control. Diverse installation options due to different flange and shaft versions make mounting easy.

  • Following product families can be used
    Product family AFS/AFM60 SSI
    Precise, flexible, versatile
    • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
    • Face mount flange, servo flange, blind hollow shaft or through hollow shaft
    • SSI, SSI + incremental or SSI + sin/cos interface
    • Resolution, offset, etc. can be programmed (depending on the type)
    • Connectivity: M12 or M23 male connector or cable outlet
    • Enclosure rating: IP67 (housing), IP65 (shaft)
    • Operating temperature: –40 °C ... +100 °C (depending on the type)
    Product family SRS/SRM50
    High-resolution motor feedback system
    • Motor feedback systems for the top performance range
    • 1,024 sine/ cosine periods per revolution
    • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
    • HIPERFACE® interface: Programming of the position value and electronic type label
    • Insert shaft or tapered shaft with various torque supports
    • Integrated version, mounted version or stand-alone design
    • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
    • Conforms to RoHs
    Product family DBS60 Core
    Rugged, versatile incremental encoder for industrial applications
    • Face mount and servo flange with various hole patterns
    • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
    • Housing diameter 58 mm, compact installation depth
    • Number of lines up to 10,000 pulses
    • Cable connection, M12 and M23 male connector, radial
    • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC
    Product family SFS/SFM60
    High-resolution motor feedback system in hollow shaft design
    • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
    • 1,024 sine/cosine periods per revolution
    • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
    • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
    • IP65 protection class
    • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)
TOP