Contact
Feedback

Pressure monitoring for hydraulic elevators

The PBT pressure sensor reliably monitors the hydraulic pressure of hydraulic elevators. Due to its compact and rugged design, it can be installed easily and at low cost. The sensor has no mechanically moving parts and is therefore wear-free, stress-free, and maintenance-free.

  • Following product families can be used
    Product family PBT
    A genuinely talented all-rounder
    • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
    • Relative, absolute, and ± measuring ranges
    • Large number of process connections available
    • No mechanical moving parts. Hence no wear, fatigue, or maintenance
    • Circularly welded, hermetically sealed stainless steel membrane
    • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
    • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
TOP