Measuring wheel encoders
DUV60

DUV60E-32KCACFA
1084731
Piece
Copy shortlink
    • Performance
      Pulses per revolution1 ... 60 1)
      Resolution in pulses/mm0.125 mm/pulse to 304.8 mm/pulse (type-dependent)
      Measuring step90° electric/pulses per revolution
      Measuring step deviation± 18°, / pulses per revolution
      Error limitsMeasuring step deviation x 3
      Duty cycle0.5 ± 5 %
      Initialization time< 5 ms 2)
      • 1) Available pulses per revolution see type code.
      • 2) Valid positional data can be read once this time has elapsed.
    • Interfaces
      Communication interfaceIncremental
      Communication Interface detailTTL / HTL
      Parameterising dataDIP switch, selectable output
    • Electrical data
      Operating power consumption (no load)120 mA
      Connection typeMale connector, M12, 8-pin, universal 1)
      Pulses per revolution
      Output voltage
      Direction of rotation
      Power consumption max. without load≤ 1.25 W
      Supply voltage4.75 V ... 30 V
      Load current max.≤ 30 mA, per channel
      Maximum output frequency60 kHz
      Reference signal, number1
      Reference signal, position180°, electric, gated with A
      Reverse polarity protection
      Short-circuit protection of the outputs
      MTTFd: mean time to dangerous failure275 years (EN ISO 13849-1) 2)
      • 1) The universal connection is rotatable so that it is possible to position the conector in the radial or axial direction.
      • 2) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Measuring wheel circumference300 mm
      Measuring wheel surfaceO-ring NBR70 1)
      Spring arm designSpring arm, encoder on mounting side
      Mass0.45 kg 2)
      Encoder material
      ShaftStainless steel
      FlangeAluminum
      HousingAluminum
      CablePVC
      Spring arm mechanism material
      Spring elementSpring steel
      Measuring wheel, spring armAluminum
      Start up torque1.2 Ncm
      Operating torque1.1 Ncm
      Operating speed1,500 min⁻¹
      Bearing lifetime3.6 x 109 revolutions
      Maximum travel/deflection of spring arm14 mm 3)
      Recommended pretension10 mm 3)
      Max. permissible working area for the spring (continuous operation)± 3 mm
      Service life of spring element> 1.4 million cycles 3)
      • 1) The surface of a measuring wheel is subject to wear. This depends on contact pressure, acceleration behavior in the application, traversing speed, measurement surface, mechanical alignment of the measuring wheel, temperature, and ambient conditions. We recommend you regularly check the condition of the measuring wheel and replace as required.
      • 2) Based on encoder with male connector.
      • 3) Only applies to variants with spring arm mounting.
    • Ambient data
      EMCAccording to EN 61000-6-2 and EN 61000-6-3
      Enclosure ratingIP65 1)
      Permissible relative humidity90 % (Condensation not permitted)
      Operating temperature range–30 °C ... +70 °C
      Storage temperature range–40 °C ... +75 °C
      • 1) When the mating connector is installed and the DIP switch door is sealed with the encoder housing.
    • Classifications
      ECl@ss 5.027270501
      ECl@ss 5.1.427270501
      ECl@ss 6.027270590
      ECl@ss 6.227270590
      ECl@ss 7.027270501
      ECl@ss 8.027270501
      ECl@ss 8.127270501
      ECl@ss 9.027270501
      ECl@ss 10.027270790
      ECl@ss 11.027270707
      ETIM 5.0EC001486
      ETIM 6.0EC001486
      ETIM 7.0EC001486
      ETIM 8.0EC001486
      UNSPSC 16.090141112113

    Technical drawings

    DUV60E-32KCACFA
    Dimensional drawing One measuring wheel, 63.5 mm spring arm, encoder on mounting side, male connector
    DUV60E-32KCACFA
    PIN assignment
    DUV60E-32KCACFA
    Diagrams Single wheel, 63.5 mm spring arm
    DUV60E-32KCACFA
    Adjustments Status indicator LED
  • View: View Gallery View List Show all
    Hide all