Linear encoders
MAX®

MAX48A-12A10GP0260
1117226
Please note: Accessories not included with delivery, please order seperately.
Piece
Copy shortlink
    • Features
      Items suppliedAccessories not included with delivery, please order seperately.
    • Performance
      Measured valuesPositioning
      Measuring range
      Position (F.S.)0 mm ... 260 mm 1)
      Unusable range
      Null zone30 mm
      Damping zone30 mm
      Switch-on time< 250 ms
      Measuring frequency (internal)2 ms
      ResolutionTyp. 0.1 mm (noise-free)
      Hysteresis± 0,1 mm
      RepeatabilityTyp. ± 0.2 mm
      Linearity (in the operational status)

      Typ. ± 0.25 mm (measuring range 50 to 500 mm)

      Typ. ± 0.04% F.S. (measuring range from 500 to 2,500 mm)

      Temperature drift
      Self-heating of the electronics (warm-up phase)Typ. ≤ ± 0.25 mm (2 min)
      Operational status (hydraulic oil at operating temperature)Typ. ≤ ± 0.005% x F.S. x ΔT (ΔT 40 °C) 2)
      MTTFd69 years (EN ISO 13849-1) 3) 4)
      • 1) F.S. = Full Scale (Measuring range).
      • 2) 40 °C increase in oil temperature during operation.
      • 3) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature of electronic 60°C, frequency of use 8760 h/a.
      • 4) Every second failure of an electronic component is regarded as a dangerous failure.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailCurrent
      Current output4 mA ... 20 mA
    • Electrical data
      Connection typeMale connector, M12 type L (24x24 mm), 4-pin
      Cable connection directionAxial
      PIN assignment1=V DC; 2=n.c.; 3=GND; 4=SIG
      Supply voltage24 V DC (8 ... 32 V DC)
      Residual ripple< 1% S-S
      Power consumption≤ 1.25 W
      Current consumption≤ 50 mA
      Load resistance
      Current signal100 Ω ≤ RL ≤ 500 Ω
      Switch-on currentTyp. 5.0 A / 50 µs
      Over voltage protection

      ≤ 36 V at all poles during power-up (60 s)

      ≤ 48 V To GND during power-up (60 s)

      Reverse polarity protection≤ 36 V (at all poles) (ISO 16750-2)
      Insulation resistanceRiso ≥ 10 MΩ, 60 s (ISO 16750-2)
      Dielectric strength500 V DC, 0 V against housing (ISO 16750-2)
    • Mechanical data
      Dimensions
      Construction size48 mm, for installation in a 48H8 bore hole
      Ø pressure pipe10 mm
      Ø O-ring40.87 mm x 3.53 mm
      Ø support ring42.6 mm x 48 mm x 1.4 mm
      M12 flangeConstruction DM 24x24 mm - hole pattern 17 mm (EN 61076-2-101)
      Length of stranded cable240 mm
      Material
      Electronics enclosureStainless steel 1.4305, AISI 303
      Pressure pipeStainless steel 1.4404, AISI 316L
      Housing coverStainless steel
      O-ringNBR 70
      Support ringPTFE
      M12 plug insertGlass fiber reinforced polyamide, nickel-/gold-plated brass contacts
      M12 flangeNickel-plated brass with O-ring (NBR)
      Stranded cable sheathPVC
    • Ambient data
      EMCEU Directive 2014/30 / EU CE marking
      Generic standardsAccording to EN 61000-6-2:2005 and EN 61000-6-3:2007

      Agricultural and forestry machinery

      Construction machinery

      EN ISO 14982:2009 / EN 13309:2010 / EN ISO 13766-1:2018
      Transient pulsesISO 7637-2
      ESD (air and contact discharge)

      EN 61000-4-2

      ISO/TR 10605

      Enclosure rating
      Housing with connecting cableIP67 (EN 60529)
      M12 male connectorIP69k (ISO 20653) 1)
      Temperature
      Operating temperature range (electronics)–40 °C ... +105 °C 2)
      Ambient temperature (fluid)–30 °C ... +95 °C 3)
      Storage temperature range–20 °C ... +65 °C 4) 5)
      Permissible relative humidity90 % (Condensation not permitted)
      Resistance to shocks

      Drop test in acc. with IEC 60068-2-31

      100 g, 11 ms (Single shock in acc. with IEC 60068-2-27)

      50 g, 11 ms (Continuous shocks, 1,000 shocks per spatial axis in acc. with IEC 60068-2-27)

      Resistance to vibration
      Sine20 g, 24 h / spatial axis, 55 ... 2.000 Hz (IEC 60068-2-6)
      Sine over noise18 g (r.m.s), 36 h / spatial axis, 10 ... 2.000 Hz (IEC 60068-2-80)
      Broadband noise (resonance peaks removed)20 g (r.m.s), 48 h / spatial axis, 10 ... 2.000 Hz (IEC 60068-2-64)
      Nominal operating pressure (PN)400 bar
      Max. overload pressure during operation (PN x 1.2)480 bar
      Max. test pressure in cylinder (PN x 1.5)600 bar
      NoteFor details of applied tests and descriptive standards, please see document 8021473
      • 1) With suitable mating connector (sealing through O-ring in M12 swivel nut).
      • 2) Taking into account self-heating, generated through constant electrical operation with supply voltage.
      • 3) Caused by the permitted temperature range of the O-ring seal, the hydraulic oil and the temperature-dependent signal quality of the position magnet.
      • 4) Relative humidity 55 %.
      • 5) Caused by dry storage of the O-ring in uninstalled state (no coating with oil).
    • Classifications
      ECl@ss 5.027270705
      ECl@ss 5.1.427270705
      ECl@ss 6.027270705
      ECl@ss 6.227270705
      ECl@ss 7.027270705
      ECl@ss 8.027270705
      ECl@ss 8.127270705
      ECl@ss 9.027270705
      ECl@ss 10.027270705
      ECl@ss 11.027270705
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    MAX48A-12A10GP0260
    Dimensional drawing MAX48A
    MAX48A-12A10GP0260
    Dimensional drawing M12 connector type L/ flange - radial seal
    MAX48A-12A10GP0260
    Position magnet
    MAX48A-12A10GP0260
    circlip
    MAX48A-12A10GP0260
    corrugated spring washer
    MAX48A-12A10GP0260
    Dimensional drawing Encoder with electrical connection
    MAX48A-12A10GP0260
    Dimensional drawing MAX48A housing
    MAX48A-12A10GP0260
    Attachment specifications Installation space for cylinders
    MAX48A-12A10GP0260
    PIN assignment
    MAX48A-12A10GP0260
    Connection diagram
    MAX48A-12A10GP0260
    installation of position magnet
    MAX48A-12A10GP0260
    installation of position magnet
  • View: View Gallery View List Show all
    Hide all