Track and trace systems
DIM

Your Benefits

  • Potential for more recovered revenue through mobile device
  • Captures dimensions, barcode and images, all from one device
  • Utilizes space and improves storage and vehicle capacity
  • No installation or training costs thanks to the intuitive design and plug and play sensor
  • The operator can stay focused on the task at hand while also reducing accidents and damage
  • Eliminates human errors from measurement capture across supply chain
  • Minimizes the need to move freight to utilize a fixed measurement solution

Overview

The DIM track and trace system is a hand-held mobile dimensioning system e.g. for pallets. It consists of a lightweight carbon fiber sensor and a portable tablet. With one quick isometric scan, this high-precision system can capture enough data to construct a 3D point cloud and calculate dimensions. In addition to dimensions, this system can also capture one or more barcodes and images. In this way, the multi-functional system can help reduce pallet movement and boost productivity. It can be easily integrated into other enterprise systems wirelessly and communicate collected data seamlessly. The system is certified Legal for Trade and can therefore be used in a revenue recovery environment.

At a glance
  • Fully portable hand-held device
  • Captures one or more barcodes and images, in addition to dimensions
  • Operates in both offline and online modes depending on network availability
  • Measurement accuracy of up to 0.5 in
  • Maximum package size 118 in x 118 in x 96 in
  • Certified according to NTEP

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Courier, express, parcel, postal and cargo

    Retail and warehousing

    Accuracy of object coverage

    12.7 mm x 12.7 mm x 12.7 mm

    0.5 ″ x 0.5 ″ x 0.5 ″

    Minimum object distance≥ 1,000 mm
    Read field width3,000 mm
    Minimum object size

    152 mm x 152 mm x 152 mm

    6 ″ x 6 ″ x 6 ″

    Maximum object size

    2,997 mm x 2,997 mm x 2,438 mm

    118 ″ x 118 ″ x 96 ″

All technical data can be found accompanying the individual product

Downloads