Accessories
Plug connectors and cables

STE-1208-GA01
6044892
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AMale connector, M12, 8-pin, straight, A-coded
      Connection typeIDC quick connection
      Locking plug connectorQuick screw connection
      Locking nut materialZinc die-cast, nickel-plated
      Tightening torque0.4 Nm
      CableCAT5, CAT5e
      ShieldingShielded
      Permitted cable diameter4 mm ... 8 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Reference voltage≤ 30 V
      Current loading1.75 A
      Signal typeIncremental
      Enclosure ratingIP67
      DescriptionHead A: male connector, M12, 8-pin, straight, A coded, shielded, for cable diameter 4 mm ... 8 mm Head B: - Operating temperature: –40 °C ... +85 °C
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    STE-1208-GA01
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all