Safety camera sensors
V200 Work Station Extended

Your Benefits

  • Individual definition of protective fields allows high flexibility for machine design
  • Quick commissioning without additional software
  • Intuitive, time-saving operation
  • No variants: one-device concept for all aperture sizes
  • Reduced storage, logistics and commissioning costs
  • No expert knowledge required
  • High machine availability and simple maintenance

Overview

The V200 Work Station Extended provides innovative camera technology as standard. The clever device concept integrates the sender and receiver so that they can be mounted in corners, for example, to save space. This allows smooth integration into the work environment. The V300's camera sensor is identical for all aperture sizes. It meets the requirements of the latest safety standards: SIL as defined in IEC 61508 and IEC 62061, and PL as defined in ISO 13849 (SIL1 and PL c). The entire system is based on the selection of resolutions using the corresponding resolution set. Users can choose between three sets as appropriate for the resolution (20 mm, 24 mm, and 30 mm). Aperture sizes from 1 m to 1.5 m can easily be achieved as well as flexible protective field geometries which fit the applications like a well-tailored suit. The system also has an outstanding automatic alignment function which makes it quick to use.

At a glance
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
  • Resolution 20 mm, 24 mm, and 30 mm
  • One device only: integrated sender and receiver
  • Intuitive one-button operation
  • Automatic alignment
  • Synchronization of 2 systems
  • Restart/Reset, EDM integrated

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology2D camera
    Safety levelType 2, PL c, SIL1
    Resolution20 mm, 24 mm, 30 mm 1)
    Maximum protective field range1.41 m, 1.7 m, 2.12 m 1)
    Optical field of view size

    1 m x 1 m

    1.2 m x 1.2 m

    1.5 m x 1.5 m

    Response time≤ 20 ms
    • 1) Depending on resolution set.
All technical data can be found accompanying the individual product

Downloads