Contact
Feedback

Accessories
Power supply units and power supply cables

Power supply unit
2049552
Ready for dispatch in 2 to 3 weeks
  • Copy shortlink
    • Technical specifications
      Input voltage110 V AC ... 240 V AC
      Output voltage24 V DC
      Output current≤ 0.5 A
      DescriptionPower supply unit with pre-assembled M12 female connector, 12-pin
    • Classifications
      ECl@ss 5.027040301
      ECl@ss 5.1.427040301
      ECl@ss 6.027242611
      ECl@ss 6.227242611
      ECl@ss 7.027040301
      ECl@ss 8.027040301
      ECl@ss 8.127040301
      ECl@ss 9.027040301
      ECl@ss 10.027040301
      ECl@ss 11.027040301
      ETIM 5.0EC002542
      ETIM 6.0EC002542
      ETIM 7.0EC002542
      UNSPSC 16.090139121004
  • View: View Gallery View List Show all
    Hide all
TOP