- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W12
- WTB12C-3P2432A91
- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W12
- WTB12C-3P2432A91
Small photoelectric sensors
W12-3
WTB12C-3P2432A91
1060222
Please note:
The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Functional principle Photoelectric proximity sensor Functional principle detail Background suppression Sensing range max. 20 mm ... 350 mm 1) Sensing range 20 mm ... 350 mm 1) Emitted beam Light source PinPoint LED 2) Type of light Visible red light Light spot size (distance) Ø 6 mm (200 mm) Key LED figures Wave length 640 nm Adjustment IO-Link
Single teach-in button
Pin 2 configuration External input, Teach-in input, Sender off input, Detection output, logic output - 1) Object with 90% remission (based on standard white, DIN 5033).
- 2) Average service life: 50,000 h at TU = +25 °C.
- Safety-related parameters
MTTFD 634 years DCavg 0 % TM (mission time) 20 years
- Communication interface
Communication interface IO-Link V1.1 Communication Interface detail COM2 (38,4 kBaud) Cycle time 2.3 ms Process data length 16 Bit Process data structure Bit 0 = switching signal QL1
Bit 1 = switching signal QL2
Bit 2 ... 15 = measuring value
VendorID 26 DeviceID HEX 0x8000ED DeviceID DEC 8388845
- Electrical data
Supply voltage UB 10 V DC ... 30 V DC 1) Ripple < 5 Vpp 2) Current consumption 45 mA 3) Protection class III Digital output Type PNP Signal voltage PNP HIGH/LOW > Uv - 2,5 V / ca. 0 V Output current Imax. ≤ 100 mA Repeatability (response time) 100 µs 4) Switching frequency 1,500 Hz 5) Switching mode Light/dark switching Circuit protection A 6)
B 7)
C 8)
D 9)
Response time Q/ on Pin 2 200 µs ... 300 µs 10) 4) Switching frequency Q / to pin 2 ≤ 1,500 Hz 11) - 1) Limit values when operated in short-circuit protected network: max. 8 A.
- 2) May not exceed or fall below Uv tolerances.
- 3) Without load.
- 4) Valid for Q \ on Pin2, if configured with software.
- 5) With light/dark ratio 1:1.
- 6) A = VS connections reverse-polarity protected.
- 7) B = inputs and output reverse-polarity protected.
- 8) C = interference suppression.
- 9) D = outputs overcurrent and short-circuit protected.
- 10) Signal transit time with resistive load.
- 11) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
- Mechanical data
Housing Rectangular Dimensions (W x H x D) 15.6 mm x 48.5 mm x 42 mm Connection Male connector M12, 4-pin Material Housing Metal, zinc diecast Front screen Plastic, PMMA Weight 120 g
- Ambient data
Enclosure rating IP66
IP67
Ambient operating temperature –40 °C ... +60 °C Ambient temperature, storage –40 °C ... +75 °C UL File No. NRKH.E181493 & NRKH7.E181493
- Smart Task
Smart Task name Timestamp + debouncing Logic function Direct
AND
OR
WINDOW
Hysteresis
Timer function Deactivated
On delay
Off delay
ON and OFF delay
Impulse (one shot)
Inverter Yes Response time SIO Direct: 200 µs ... 300 µs 1)
SIO Logic: 700 µs ... 800 µs 2)
IOL: --- 3)
Repeatability SIO Direct: 100 µs 1)
SIO Logic: 100 µs 2)
IOL: --- 3)
Time stamp accuracy SIO Direct: ---
SIO Logic: ---
IOL: - 70 ... + 320 µs
Min. Time between two process events (switches) SIO Direct: 300 µs
SIO Logic: 500 µs
IOL: 700 ms
Time stamp number buffer SIO Direct: ---
SIO Logic: ---
IOL: 8
Max. TimeStamp Range SIO Direct: ---
SIO Logic: ---
IOL: 260 ms
Debounce time max. SIO Direct: ---
SIO Logic: 52 ms
IOL: 52 ms
Switching signal Switching signal QL1 Switching output Switching signal QL2 Switching output Measuring value Timestamp - 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
- 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
- 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
- Diagnosis
Device status Yes
- Classifications
eCl@ss 5.0 27270904 eCl@ss 5.1.4 27270904 eCl@ss 6.0 27270904 eCl@ss 6.2 27270904 eCl@ss 7.0 27270904 eCl@ss 8.0 27270904 eCl@ss 8.1 27270904 eCl@ss 9.0 27270904 eCl@ss 10.0 27270904 eCl@ss 11.0 27270904 eCl@ss 12.0 27270903 ETIM 5.0 EC002719 ETIM 6.0 EC002719 ETIM 7.0 EC002719 ETIM 8.0 EC002719 UNSPSC 16.0901 39121528
-
-
-
-