Small photoelectric sensors
W12-3
WTB12-3P2441S50
1044106
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
Features
Functional principle | Photoelectric proximity sensor |
Functional principle detail | Background suppression |
Sensing range max. | 50 mm ... 100 mm 1) |
Emitted beam | | Light source | LED 2) | Type of light | Visible red light | Light spot size (distance) | Ø 2 mm (60 mm) |
|
Key LED figures | | Wave length | 640 nm |
|
Adjustment | Potentiometer, 5 turns |
Special features | Blind spots up to 40 mm Sensing range preset: 55 mm |
Electrical data
Supply voltage UB | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 45 mA 3) |
Protection class | III |
Digital output | | Type | PNP | Signal voltage PNP HIGH/LOW | > Uv - 2,9 V / 0 V <= 1,5 V | Output current Imax. | ≤ 100 mA | Response time | ≤ 250 µs 4) | Switching frequency | 2,000 Hz 5) | Delay time | One shot, 1.2 ms delay |
|
Switching mode | Light switching |
Output function | Complementary |
Circuit protection | A 6) C 7) D 8) |
Mechanical data
Housing | Rectangular |
Dimensions (W x H x D) | 15.6 mm x 48.5 mm x 42 mm |
Connection | Male connector M12, 4-pin |
Material | | Housing | Metal | Front screen | Plastic, PMMA |
|
Weight | 130 g |
Ambient data
Enclosure rating | IP66 IP67 IP69K |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
eCl@ss 5.0 | 27270904 |
eCl@ss 5.1.4 | 27270904 |
eCl@ss 6.0 | 27270904 |
eCl@ss 6.2 | 27270904 |
eCl@ss 7.0 | 27270904 |
eCl@ss 8.0 | 27270904 |
eCl@ss 8.1 | 27270904 |
eCl@ss 9.0 | 27270904 |
eCl@ss 10.0 | 27270904 |
eCl@ss 11.0 | 27270904 |
eCl@ss 12.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection type
Connection diagram Cd-083
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.