Small photoelectric sensors
W12-3
WTB12-3N1011S42
1044101
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Functional principle | Photoelectric proximity sensor |
Functional principle detail | Background suppression |
Sensing range max. | 20 mm ... 150 mm 1) |
Sensing range | 20 mm ... 150 mm 2) |
Emitted beam | | Light source | LED 3) | Type of light | Infrared light | Light spot size (distance) | 200 mm |
|
Key LED figures | | Wave length | 850 nm |
|
Adjustment | None |
Special features | Sensing range pre-set: 150 mm |
Electrical data
Supply voltage UB | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 55 mA 3) |
Protection class | III |
Digital output | | Type | NPN | Signal voltage NPN HIGH/LOW | Approx. VS / < 2.5 V | Output current Imax. | ≤ 100 mA | Response time | ≤ 330 µs 4) | Switching frequency | 1,500 Hz 5) |
|
Switching mode | Light switching |
Circuit protection | A 6) C 7) D 8) |
Mechanical data
Housing | Rectangular |
Dimensions (W x H x D) | 15.6 mm x 48.5 mm x 42 mm |
Connection | Cable with AMP connector, 0.32 m 1) |
Connection detail | | Conductor size | 0.85 mm² | Length of cable (L) | 0.32 m 1) |
|
Material | | Housing | Metal | Front screen | Plastic, PMMA | Cable | PVC |
|
Weight | 200 g |
Ambient data
Enclosure rating | IP66 IP67 IP69K |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
eCl@ss 5.0 | 27270904 |
eCl@ss 5.1.4 | 27270904 |
eCl@ss 6.0 | 27270904 |
eCl@ss 6.2 | 27270904 |
eCl@ss 7.0 | 27270904 |
eCl@ss 8.0 | 27270904 |
eCl@ss 8.1 | 27270904 |
eCl@ss 9.0 | 27270904 |
eCl@ss 10.0 | 27270904 |
eCl@ss 11.0 | 27270904 |
eCl@ss 12.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-045
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.