MultiTask photoelectric sensors
PowerProx

WTT2SLC-2P3292B02
1101641
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)7.7 mm x 27.5 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.50 mm ... 800 mm 1)
      Sensing range50 mm ... 800 mm 1)
      Distance value
      Repeatability2 mm ... 5 mm 2)
      Accuracy± 20 mm
      Type of lightInfrared light
      Light sourceLaser 3)
      Light spot size (distance)Ø 10 mm (300 mm)
      Wave length940 nm
      Laser class1
      Adjustment

      Single teach-in button 4)

      IO-Link

      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      Special applicationsDetecting small objects
      Special features

      Sensing range QL1, SP1 preset to 350 mm, Pin 2 deactivated

      Inverter active

      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Equivalent to 1 σ.
      • 3) Average service life: 50,000 h at TU = +25 °C.
      • 4) Teach-Offset 15 mm.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputPNP
      Switching modeLight/dark switching
      Output current Imax.≤ 50 mA
      Response timeTyp. 95 ms 4)
      Switching frequency5 Hz 5)
      Analog output-
      InputMFin = multifunctional input programmable
      Connection typeCable with M8 male connector, 4-pin, 90 mm 6)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 7)

      B 8)

      D 9)

      Protection classIII
      Housing material

      Plastic, MABS

      ABS

      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.E181493
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Jitter +- 20 ms.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD925 years
      DCavg0 %
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time5 ms
      Process data length4 Byte
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 = detection signal Qint.1

      Bit 3 = detection signal Qint.2

      Bit 4 ... 15 = empty

      Bit 16 ... 31 = distance value

      VendorID26
      DeviceID HEX0x8001B8
      DeviceID DEC8389048
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Direct: 5 Hz 1)

      SIO Logic: 5 Hz 2)

      IOL: 5 Hz 3)

      Response time

      SIO Direct: typ. 90 ms 1)

      SIO Logic: typ. 90 ms 2)

      IOL: typ. 95 ms 3)

      Repeatability

      2)

      3)

      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Diagnosis
      Device statusYes
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeCable with M8 male connector, 4-pin, 90 mm 1)
      Connection type Detail
      Cable diameterØ 3 mm
      Cable materialPVC
      • 1) Do not bend below 0 °C.

    Technical drawings

    WTT2SLC-2P3292B02
    Connection diagram Cd-367
    WTT2SLC-2P3292B02
    Characteristic curve
    WTT2SLC-2P3292B02
    Light spot size
    WTT2SLC-2P3292B02
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all