MultiTask photoelectric sensors
PowerProx

WTT2SL-2N3492S02
1102712
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)7.7 mm x 27.5 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.50 mm ... 800 mm 1)
      Sensing range50 mm ... 800 mm 1)
      Type of lightInfrared light
      Light sourceLaser 2)
      Light spot size (distance)Ø 10 mm (300 mm)
      Wave length940 nm
      Laser class1
      AdjustmentSingle teach-in button 3)
      Special applicationsDetecting small objects
      Special features

      Extended supply voltage range 10 ... 31.5 V DC continuous

      Overvoltage up to 36 V DC allowed for ≤ 5 seconds

      Sensing range pre adjusted at 340 mm

      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Average service life: 50,000 h at TU = +25 °C.
      • 3) Teach-Offset 15 mm.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputNPN 4)
      Switching modeLight/dark switching
      Output current Imax.≤ 50 mA
      Response timeTyp. 90 ms 5)
      Switching frequency5 Hz 6)
      Analog output-
      Connection typeCable with M12 male connector, 4-pin 7)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Special device
      Housing material

      Plastic, MABS

      ABS

      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.E181493
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Off-state current IR ≤ 0,6 mA.
      • 5) Jitter +- 20 ms.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD925 years
      DCavg0 %
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeCable with M12 male connector, 4-pin 1)
      Connection type Detail
      Cable diameterØ 3 mm
      Cable materialPVC
      • 1) Do not bend below 0 °C.

    Technical drawings

    WTT2SL-2N3492S02
    Connection diagram Cd-083
    WTT2SL-2N3492S02
    Characteristic curve
    WTT2SL-2N3492S02
    Light spot size
    WTT2SL-2N3492S02
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all