Accessories
Reflectors and optics / Lenses and accessories

Optics protective hood (PMMA)
2079204
Piece
Copy shortlink
    • Technical specifications
      Accessory groupLenses and accessories
      DescriptionLens protective hood long, enclosure rating IP 67, length 60 mm, PMMA, used with compact C-mount lenses with focal length of 16 mm or 35 mm
    • Classifications
      ECl@ss 5.027279290
      ECl@ss 5.1.427279290
      ECl@ss 6.027279290
      ECl@ss 6.227279290
      ECl@ss 7.027279290
      ECl@ss 8.027279290
      ECl@ss 8.127279290
      ECl@ss 9.027279090
      ECl@ss 10.027279090
      ECl@ss 11.027279090
      ETIM 5.0EC001195
      ETIM 6.0EC001195
      ETIM 7.0EC001195
      ETIM 8.0EC001195
      UNSPSC 16.090145121618
  • View: View Gallery View List Show all
    Hide all