Sensors for T-slot cylinders
MZ2Q-T

MZ2Q-TSLPSKU0
1115197
Piece
Copy shortlink
    • Features
      Cylinder typeT-slot
      Detection zone0 mm ... 50 mm
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length40 mm
      Switching output2 x PNP
      Output functionNO
      Electrical wiringDC 4-wire
      Enclosure ratingIP67 1)
      IO-Link functionsStandard functions
      Adjustment
      Teach-in control panelTeaching in switching points 1 and 2
      IO-LinkDisabling teach-in pushbutton
      Teaching in switching points 1 and 2
      Tolerance band for switching points in 5 stages
      • 1) According to EN 60529.
    • Mechanics/electronics
      Detection zone0 mm ... 50 mm
      Supply voltage15 V DC ... 30 V DC
      Power consumptionTyp. 25 mA, without load
      Voltage drop≤ 2.2 V
      Continuous current Ia≤ 100 mA
      Protection classIII
      Hysteresis, typ.1 mT
      Reproducibility≤ 0.1 mT 1)
      Reverse polarity protectionYes
      Short-circuit protectionYes
      Teach-inYes
      Power-up pulse protectionYes
      Ambient operating temperature–20 °C ... +75 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable, 4-wire, 2 m
      Connection type Detail
      Cable diameterØ 2.6 mm
      Bending radiusWith fixed installation > 5 x cable diameter
      For flexible use > 10 x cable diameter
      Cable outletAxial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Ub and Ta constant.
    • Safety-related parameters
      MTTFD799 years
      DCavg0%
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.0
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length2 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 7 = empty

    • Classifications
      eCl@ss 5.027270104
      eCl@ss 5.1.427270104
      eCl@ss 6.027270104
      eCl@ss 6.227270104
      eCl@ss 7.027270104
      eCl@ss 8.027270104
      eCl@ss 8.127270104
      eCl@ss 9.027270104
      eCl@ss 10.027270104
      eCl@ss 11.027270104
      eCl@ss 12.027274301
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZ2Q-TSLPSKU0
    Installation note
    MZ2Q-TSLPSKU0
    Connection diagram Cd-548
    MZ2Q-TSLPSKU0
    Dimensional drawing Cable
  • View: View Gallery View List Show all
    Hide all