TTK50

Top-speed measurement for linear motors

Your Benefits

  • Reference traverse no longer necessary due to absolute measuring system
  • Maintenance-free thanks to non-contact measuring principle
  • Simple integration of the system due to the HIPERFACE® interface
  • Developed specifically for use in linear direct drives
  • Also for use in rough ambient conditions
  • Certification allows for easy integration into a safe drive system

Overview

Top-speed measurement for linear motors

Precision, speed, dynamics, stiffness and high control accuracy - it is exactly these properties which play an important role in high-end applications in drive technology. The TTK50 linear measurement system has all these properties and is a very compact motor feedback system with HIPERFACE® interface. The magnetic principle of operation, the long measuring length, and the extremely high resolution open up all kinds of application possibilities for absolute position detection with linear motors. The TTK50 contains the newest sensor and evaluation technology. The sensor board aligned to the measuring plane is equipped with Hall sensors in two parallel tracks. Their arrangement corresponds with the division of the magnetic tape into an incremental and an absolute component. To calculate the absolute position values during operation, the read head initially detects the absolute starting position when the linear motor starts. All other actual positions of the drive are then determined via the incremental position on the magnetic track or the sine/cosine signals.

At a glance
  • Absolute, non-contact, wear-free length measurement system for linear motors
  • Measured lengths of up to 1 m
  • Suitable for high traverse speeds of up to 10 m/s
  • Reliable location positioning even in the event of condensation and contamination of the magnetic tape
  • Electronic type label and programming of the position value
  • Absolute location positioning, no reference run
  • HIPERFACE® interface
  • Certified according to SIL2 and PL d

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring length0 m ... 0.94 m
    Resolution1 µm
    Connection typeCable, 8-wire (4 x 2 x 0.15 mm²)
    Safety system– / ✔
All technical data can be found accompanying the individual product

Downloads