Veneer surface inspection

The MLG-2 WebChecker automation light grid is the cost-efficient solution for inspecting the veneer surface. Using hole detection software, cracks and holes are reliably detected in the veneer. Thanks to the cross beam function on the automation light grid, both position and width can be determined with millimeter precision and the edge of the veneer can be regulated.

  • Following product families can be used
    Highest precision for web width measurement
    • Measurement accuracy: ± 0.3 mm
    • Resolution: 0.1 mm
    • Measuring field: 3,150 mm (in 150 mm steps)
    • Response time: 32 μs (from beam to beam)
    • Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
    • Operating range: 2,500 mm
    • Interface output: 10 edges with 5 edges and 5 center positions
    Flexible in use for length, width and height measurements
    • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
    • Maximum range: 12 m
    • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
    • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
    • Sun resistance mode with reliable switching threshold