Monitoring the conveying speed

With a resolution of up to 5,000 pulses per revolution, the DBV50 measuring wheel encoder reliably monitors the conveying speed of the veneer. In conjunction with an optical photoelectric sensor, it measures the length of the veneer precisely.

  • Following product families can be used
    Compact measuring wheel system that is highly flexible and easy to mount
    • Axis distance: 63.5 mm
    • Measuring wheel circumference: 200 mm
    • Resolution: 0.08 mm per pulse, 12.5 pulses per mm
    • Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
    • Encoder rotation in 30° increments
    • The encoder can be mounted on both spring arm sides, wheel support from top and bottom
    • Adjustable spring pretension