Measurement of veneer thickness

In conjunction with an AOD1 evaluation unit, two OD Mini Pro displacement measurement sensors measure the thickness of the veneer with a high level of precision. The thickness of the veneer is simultaneously measured at several different points through the cascading arrangement of up to 8 AOD1 evaluation units, each with two displacement measurement sensors, and the corresponding data is transmitted to the control.

  • Following product families can be used
    Compact, lightweight sensor for precise measurement
    • Compact, rugged housing
    • Stand-alone use or in combination with the OD Mini evaluation unit
    • Display and LEDs on device for visualization of current status
    • Different interfaces available
    • Simple teach-in using display or external teaching input
    • CMOS receiver unit for precise, fast measurement in the µm range
    • Various measuring ranges: Measuring from 10 mm to 250 mm possible