End position detection

The end position is detected by an IME inductive proximity sensor, which provides an extremely high level of reliability in industrial applications. The sensor is non-contact and therefore free from wear.

  • Following product families can be used
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face